IESNA:LM-63-2002
[TEST]P1334297
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R209024DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R20 optic, 2400K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2400
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]116
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
4 6 9.2 15 28.5 78.5 181.2 355.1 532.1 593
647.4 685.1 726.8 762.1 785.1 809 822.7 827 819 801.5
778.5 743.8 708.8 668.4 629.2 572.4 505.6 426.7 359.9 188.7
81 20.5 8.8 3.3 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4 6 9.4 14.9 29.2 81.9 189.5 348.3 526.1 591
635.4 679.6 719.8 751.3 779.2 798.1 810.9 812.1 803.8 788.7
765.8 736.6 699.6 662.9 620.8 559.6 499.6 426.6 347.5 187.6
81.6 19.7 8.6 3.4 1.1 0.2 0.1 0.1 0.1 0.1
0.1 0 0 0 0 0 0 0 0
4 5.9 9.3 14.7 28.6 76.6 178.9 342.6 512.9 569.5
623.9 668.7 703.8 732.4 754.9 774.2 783.8 785.7 778.8 764.5
742 715.2 684.7 639.4 594.1 540.5 473.2 401.4 331.9 178.5
75.2 19.5 8.4 3.5 1.1 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4 5.9 9.3 14.8 28.5 74.1 179.6 332.8 491.6 556.3
604.4 646.7 678.2 704.7 724.8 739.6 747.4 748.7 742.7 728.3
709.3 684 650.5 612.1 565.1 510 442.4 379.2 304 157.5
72.1 20.2 8.4 3.4 1.2 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4 5.8 9.2 14.5 26.6 72.6 170.8 314.8 468.6 520.9
569.2 611.8 642.9 666.2 683.5 694.9 702.3 704.1 698.4 685.7
666.1 640.7 604 565.3 519.8 456.9 398.5 336.2 271.1 139.1
64.9 20.2 7.9 3.4 1.2 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4 5.9 9.3 14.3 26.5 66.9 154.6 291 433.4 487.3
532.6 568.7 600.4 622.3 638.3 648.7 654.5 654.9 649.6 637.3
617.2 588.5 551.9 512.1 462.2 407.9 352 294.4 235.5 118.2
56.2 19.6 7.6 3.3 1.3 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4 5.7 9.1 14.1 25.3 64.5 140.4 260.4 397 445.3
485.9 519.5 544.2 565.8 580.6 589 593.9 593.1 586.3 570.8
549.7 521.3 484.2 444.8 395.8 347.3 292 240.3 188.2 94
47.5 17.6 7.1 3.3 1.3 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4 5.8 8.8 14 23.5 58.3 128.2 229.3 350.3 395.4
433.4 464.5 489.7 505.9 518.3 524.3 526.2 523.5 514.4 499.6
476.4 448.7 410.5 373.4 328.7 285 239.2 194.2 152 78.3
39.6 16.5 6.4 3.2 1.3 0.3 0 0.1 0.1 0.1
0.1 0.1 0 0 0 0 0 0 0
4 5.8 8.6 13.4 21.9 52.3 113.8 202.5 305.2 344.6
378.2 406.4 426.5 440.5 449.6 452.7 452.1 446.5 436.6 419.8
400 371.8 337.4 297.3 262.7 220.1 181.5 149.9 116.3 61.2
33.9 15.3 5.9 2.8 1.3 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
4 5.7 8.6 13 21 47.8 99.2 174.4 262.9 294.5
322.6 342.4 359.2 370.4 375.6 375.8 372.5 364.5 353.1 337.7
314.8 289.3 260.8 229 199.2 167 139.4 112.3 90.5 49.9
27.5 14 5.3 2.5 1.2 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0 0 0 0 0
4 5.2 6.8 8.9 11.8 14.9 21.4 29.8 35.6 36.5
36.6 36.3 35.5 34.6 33.3 31.6 29.6 27.3 25.2 22.7
20.3 18.2 16.2 14.2 12.1 9.8 7.5 5.8 4.5 2.8
1.7 0.9 0.4 0.2 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
4 4.6 5.2 5.6 5.8 5.9 5.8 5.3 4.5 4.3
4 3.7 3.4 3.2 2.9 2.6 2.4 2.1 1.8 1.5
1.3 1.1 0.9 0.8 0.6 0.5 0.4 0.3 0.3 0.1
0 0 0 0 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
4 4.1 3.8 3.5 3.1 2.6 2.2 1.8 1.5 1.3
1.2 1.1 0.9 0.8 0.7 0.6 0.5 0.4 0.3 0.3
0.2 0.2 0.2 0.2 0.1 0.1 0.1 0 0 0
0.1 0.1 0.1 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
4 3.5 2.8 2.3 1.9 1.4 1.1 0.6 0.4 0.3
0.2 0.2 0.1 0.1 0.1 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.1 0.2 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
4 2.9 2.3 1.7 1.3 0.8 0.4 0.1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.1 0.1 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.4 0.3 0.2 0.2 0.1 0.1 0.1 0
4 2.8 2.1 1.5 0.9 0.5 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.2 0.3 0.4 0.4 0.5 0.5 0.5 0.5
0.5 0.4 0.4 0.3 0.3 0.2 0.1 0 0
4 2.7 2 1.4 0.9 0.5 0.1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.3 0.3 0.4 0.5 0.5 0.6 0.6 0.6
0.5 0.5 0.4 0.3 0.3 0.2 0.1 0.1 0
